Product JBBS-49SC-E413/3G
Vision System
Spotlight
Order number: 3079205Alternative order number : 79205
- Protection class: IP67
- Color: green
- Power supply: 10…30 VDC
- Cable, 2m

General data
| EAN | 662488792053 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 180 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

