Product JBBS-49-M613/3G
Vibration & Temperature Sensor
With Serial Interface
Modbus RTU
Order number: 3807969Alternative order number : 807969
- For detecting temperature and vibration values
- Robust aluminum housing
- Protection class IP67
- PVC cable, 150 mm, with male connector, M12 × 1, 5-pin
- Shock resistant up to 400 g
- BWA-BK-022 mounting plate kit included in delivery
- Temperature measuring range: -40…105 °C
- Resolution: 1 °C
- Accuracy: ± 3 °C
- Vibration measuring range: 0…46 mm/s RMS
- Frequency range: 10…4000 Hz
- Accuracy: ± 10 % at 25 °C
- Operating voltage: 10…24 VDC or 3.6…5.5 VDC
- RS485 interface, supports Modbus RTU

General data
| EAN | 662488063368 |
| Customs tariff number | 90318080000 |
| Country of origin | US |
| Weight | 80 g |
Technical Data
| Ambient temperature | -40…+105 °C |
| Protection class | IP67 |

