Product  JBBS-49-M413/3G

Photoelectric Sensor

Diffuse-Mode Sensor

Order number: 3808057
    • Miniature sensor with slim housing for confined spaces
    • Protection class IP67
    • Connection via 2-m PVC cable, 3-wire
    • Range: 150 mm
    • Crosstalk protection
    • Adjusted via potentiometer
    • PNP switching output, light operation
#

General data

EAN 662488064228
Customs tariff number 85365019000
Country of origin US
Weight 38.56 g

Technical Data

Ambient temperature -25…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top