Product  JBBS-49-E413/EX

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3033373

Alternative order number : 33373

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488333737
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 99 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP69

Select Country

Turck worldwide

to top