Product JBBS-48-T415B/EX
Inductive Sensor
With Analog Output and IO-Link Communication
Order number: 100001082- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Configuration and communication via IO-Link v1.1 or standard I/O
- Adjustable distance value in 12-bit IO-Link process data
- Switchpoint configurable via two teach points
- Switching output freely configurable
- Identification via 32-byte memory
- Temperature monitoring with adjustable limits
- 4‐wire, 15…30 VDC
- Analog output, 0…10 V (2…10 V parameterizable)
- M12 × 1 connector

General data
| EAN | 4047101447415 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 741 KB |
| English | 741 KB |
| French | 742 KB |
| Spanish | 742 KB |
| Czech | 744 KB |
| Dutch | 741 KB |
| Romanian | 741 KB |
| Russian | 763 KB |
| Polish | 742 KB |
| Chinese | 785 KB |
| Turkish | 741 KB |

