Product CABLE FBY-BK/LD-500M
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100006048- Fully welded metal measuring cell
- Pressure range 0…60 psi rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101507423 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 93 g |
Technical Data
| Approvals | cULus |

