Product VC9S22-T80E-1-WSC5.31T/TXL
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6837234- Fully welded metal measuring cell
- Pressure range 0…1000 psi rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/8"-27 NPT male thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101428186 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Approvals | cULus |

