Product VC9S22-T80E-0.6-WSC5.31T/TXL
Safety Light Curtain
Emitter
Cascadable
Order number: 3808973- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 630 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 40 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1
- The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.

General data
| EAN | 662488072278 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1571.7 g |

