Product VC9S22-T80E-5-RSC5.31T/TXL
Incremental Encoder
Industrial Line
Order number: 100010543- Flange with stator coupling, Ø 65 mm
- Hollow shaft, Ø 5/8"
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 5…30 VDC
- RS422/TTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 3600 pulses per revolution

General data
| EAN | 4047101550344 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 400 g |

