Product VC9S22-T80E-0.6-RSC5.31T/TXL
Welding Spark Resistant Actuator and Sensor Cable
Extension Cable
Order number: 6635675- Female M12, straight, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PUR
- Jacket color: orange
- Resistant to welding sparks
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL/CSA; IEC 60332-1-2; IEC 60332-2-2)
- Halogen free (acc. to EN 50267-2-1)
- Free from silicone, PVC and LABS (acc. to PV3.10.7)
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 15 m

General data
| EAN | 4047101597806 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 621 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 5.6 mm |
| Cable length | 15.0 m |
| Cable jacket | PUR, Orange |
| Number of Conductors | 4 |
| Protection class | IP67, IP69K |
| Special features | Resistant to welding sparks, Suitable for drag chain use |
| Approvals | cULus |

