Product  VC8S22-T80E-5-WSC5.31T/TXL

LED Signal Light

Tower Light

Order number: 3083234

Alternative order number : 83234

    • Black plastic housing
    • EMI and RFI immune
    • Protection class IP67
    • Cable with male end M12 x 1, 150 mm
    • Multicolor: White (COL 1) / Blue (COL 2) / Green (COL 3) / Yellow (COL 4) / Red (COL 5)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488832346
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 295 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top