Product VIS02-S80E-0.3-WSC5.31T/TEL
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6636353- Female M12, straight, 2-pin
- Jacket material: PVC
- Jacket color: blue
- Flame retardant
- Resistant to chemicals and oils
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 90 m

General data
| EAN | 4047101646948 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 2 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 4.4 mm |
| Cable length | 90.0 m |
| Cable jacket | PVC, Blue |
| Number of Conductors | 2 |
| Protection class | IP67, IP69K |
| Approvals | cULus |

