Product VIS02-A80E-5/TEL
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3037718Alternative order number : 37718
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 5…15 VDC (NAMUR)
- NAMUR output in accordance with DIN 19234 (IEC/EN 60947-5-6)
- ATEX category II 1 G, Ex zone 0

General data
| EAN | 662488377182 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 152 g |
Technical Data
| Cable length | 2.0 m |

