Product VIS02-A80E-10/TXL
LED Linear Light
In the Metal Housing
Order number: 3811005- Light beam: 850mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- RGB LEDS
- Multicolor linear light
- Parameterizable via IO-Link
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488090845 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 816.46 g |

