Product VIS02-S80E-2-WSC5.31T/TXL
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3077351Alternative order number : 77351
- LED indicates signal intensity
- Male connector, 5-pin, M12 × 1
- Temperature compensation selectable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm

General data
| EAN | 662488773519 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 611 g |

