Product VBS02-L80E-5/TXL
Power Supply Cable, PUR
Extension Cable
Order number: 6915913- Power cable: 5 × 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 8.5 mm
- Suitable for drag chain use
- Oil resistant and flame retardant
- Halogen free
- 7/8" male, straight
- 7/8" female, angled
- Cable length: 10 m

General data
| EAN | 4047106114374 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1346 g |
Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Female, 7/8″-16 UN, Angled |
| Number of pins | 4+PE |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, 7/8″-16 UN, Straight |
| Number of Pins | 4+PE |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 12 A |
| Cable diameter | Ø 8.5 mm |
| Cable length | 10.0 m |
| Cable jacket | PUR, Gray |
| Number of Conductors | 5 |
| Protection class | IP67 |
| Special features | Suitable for drag chain use |

