Product VBS02-E80E-5/TXL
LED Signal Light
Monochrome Multifunction Beeper
Order number: 3014583Alternative order number : 14583
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- M12 x 1 male
- Monochrome: Red (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488145835 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 165 g |

