Product VBS02-A80E-2/TXL
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3058432Alternative order number : 58432
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488584320 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 105 g |

