Product VAS04-K81E-1.5-WSC5T/TEL
Supply Cable for Multiple Passive Junction Box, TPU
Connection Cable
Order number: 6631129- M23 female connector, angled, 12-pin (11 assigned)
- Jacket material: TPU
- Jacket color: black
- Flame retardant acc. to FT1
- Free from halogen, silicone and PVC
- Particularly resistant to abrasion
- RoHS compliant
- Protection class IP67
- Cable length: 10 m

General data
| EAN | 4047101417012 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1370 g |
Technical Data
| Design | Connection Cable |
| Connector A | Female, M23 × 1, Angled |
| Number of pins | 12 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 8.4 mm |
| Cable length | 10.0 m |
| Cable jacket | TPU, Black |
| Number of Conductors | 11 |
| Protection class | IP67 |

