Product  VAS22-S80E-2-WSC5.31T/TEL

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6837303
    • Fully welded metal measuring cell
    • Pressure range 0…3000 psi rel.
    • Pressure peak orifice
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection 7/16" UNF (SAE) male thread
    • Plug-in device, DIN EN 175301-803-A
#

General data

EAN 4047101428629
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top