Product VAS22-S80E-2-RSC5.31T/TEL
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3092546Alternative order number : 92546
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40…+70° C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488925468 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 31.75 g |

