Product VAS22-S80E-2/TEL
Valve Connector, A Type
Connection Cable
Order number: 6606782- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Transil diode
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS-free
- Cable length: 2.0 m

General data
| EAN | 4047101373929 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 147 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Number of pins | 2+PE, PE bridged |
| Protective component | Transil diode |
| Display switch state | LED, Yellow/yellow |
| Voltage | 24 V |
| Cable diameter | Ø 6.1 mm |
| Cable length | 2.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 3 |
| Protection class | IP65, IP67, IP68 |

