Product  VAS02-A80E-5/TXL

Plastic Fiber

Single Conductor — Jacketed Optical Cable Made of Plastic Fiber

Order number: 3051783

Alternative order number : 51783

    • Operation: opposed mode
    • 2 pcs. included in delivery
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • DURA-BEND cable, highly flexible, multiple-core, customizable
    • End sleeve for sensor: Thread
    • Optical fiber, core diameter 1.0 mm
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488517830
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000900
Country of origin JP
Weight 53 g

Select Country

Turck worldwide

to top