Product VC9S22-T80E-2/TXL
LED Linear Light
In the Metal Housing
Order number: 3096289Alternative order number : 96289
- Cascadable
- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color: ultraviolet
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488962890 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 340 g |
Technical Data
| Cable length | 2.0 m |

