Product VAS04-K-FS5
TXF700 HMI Series Accessories
VESA Adapter Plate for TXF700
Order number: 100020097- Dimensions: 96.5 × 96.5 mm
- 4 mounting holes, Ø 5.5 mm

General data
| EAN | 4047101526318 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73269098900 |
| Country of origin | IT |
| Weight | 187 g |
Technical Data
| Accessory type | Mounting bracket |

