Product  VAS22-A-FS5.31

Inductive Linear Position Sensor

Order number: 1590603
    • Rectangular, aluminium / plastic
    • Versatile mounting possibilities
    • Measuring range indicated via LED
    • Immune to electromagnetic interferences.
    • Extremely short blind zones
    • Resolution 0,001 mm
    • 15…30 VDC
    • Male M12 x 1, 8-pin
    • SSI output
    • 25 bit, Gray-coded
    • SSI clock rate: 62.5 kHz … 1 MHz
#

General data

EAN 4047101229585
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020000
Country of origin DE
Weight 1145 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top