Product VBS02-S80E-0.3-WSC5.31T/TXL
PROFIBUS Cable
PVC Cable Jacket
Order number: U0351-003- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- M12 female, straight, reverse-keyed
- M12 male connector, straight, reverse-keyed
- Cable length: 0.3 m

General data
| EAN | 4047101036763 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 52 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, B-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, Straight, B-coded |
| Number of Pins | 5 |
| Connector body | Plastic, PUR, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Network protocol | PROFIBUS-DP |
| Current | 4 A |
| Cable diameter | Ø 8.5 mm |
| Cable length | 0.30 m |
| Cable jacket | PVC, Violet |
| Number of Conductors | 2 |
| Protection class | IP67 |
| Special features | Shielded |

