Product VAS22-A80E-5/TXL
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3029508Alternative order number : 29508
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488295080 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 44.91 g |

