Product VAS04-K81E-0.3-RSC5T/TXL
Safety Module
For Safety Light Curtains
Order number: 3061424Alternative order number : 61424
- Safety category 4 acc. to ISO 13849‐1
- 2 safety switching outputs (NO)
- 1 auxiliary switching output (NC)
- Max. 6 A
- Operating voltage 24 VDC +‐15%
- Protection class IP20

General data
| EAN | 662488614249 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 244.94 g |

