Product VIS02-S80E-0.6-RSC5.31T/TXL
Deutsch Connector
Connection Cable
Order number: 100000395- Deutsch connector DT06, straight, 3-pin
- With M12 × 1 thread for thermowell
- With protective circuitry (suppressor diode)
- With LED (yellow, 360° visible)
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101438109 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 108 g |
Technical Data
| Application | Mobile Equipment |
| Design | Connection Cable |
| Connector A | Female, Deutsch DT, Straight |
| Number of pins | 3 |
| Connector body | Plastic, TPU, UL 94, Black |
| Protective component | Suppressor diode |
| Voltage | 24 V |
| Current | 8 A |
| Cable diameter | Ø 5.3 mm |
| Cable length | 2.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 3 |
| Protection class | IP67, IP69K |

