Product VIS02-S80E-0.3-RSC5.31T/TXL
Inductive Sensor
For Harsh Environments
Order number: 1625920- Rectangular, height 40 mm
- Active face on top
- Plastic, PPS‐GF30
- Factor 1 for all metals
- Resistant to magnetic fields
- High protection class IP69K for harsh environments
- Protection against all common acidic and alkaline cleaning agents
- Laser engraved label, permanently legible
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101283044 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 364 g |

