Product VBS02-S80E-1-RSC5.31T/TXL
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3036837Alternative order number : 36837
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation, adjusted via switch

General data
| EAN | 662488368371 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 34 g |
Technical Data
| Cable length | 2.0 m |

