Product  VBS02-S80E-0.3-RSC5.31T/TXL

Safety Laser Scanner

Standalone

Scan Angle 275°, Protection Field 5.5 m, 6 Zones

Order number: 3809737
    • Parameterized via software
    • Protective field up to 5.5 m
    • Warning field up to 40 m
    • Up to 6 zones can be defined
    • Angular range max. 275°
    • Angular resolution 0.1°
    • Optical resolution: 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
    • Laser class 1 acc. to EN 60825-1
    • Especially resistant to shocks and vibrations
    • 1 × 2 OSSD outputs
    • Protection class IP65
    • PL d in accordance with EN ISO 13849‐1
    • Category 3 in accordance with EN ISO 13849‐1
    • SIL 2 to IEC 61508
#

General data

EAN 662488079598
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 90318020000
Country of origin IT
Weight 2360 g

Technical Data

Cable length 0.250 m

Select Country

Turck worldwide

to top