Product  VBS02-S80E-2/TXL

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6628715
    • Female M8, straight, 3-pin
    • Male M8, straight, 3-pin
    • Jacket material: PVC
    • Jacket color: gray
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101323252
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 170 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M8 × 1, Straight
Number of pins 3
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M8 × 1, Straight
Number of Pins 3
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  4.3 mm
Cable length 5.0 m
Cable jacket PVC, Gray
Number of Conductors 3
Protection class IP67, IP69K
Approvals cULus

Select Country

Turck worldwide

to top