Product VAS22-S80E-5-RSC5.31T/TXL
Industrial Ethernet Cable
Verbindungsleitung Kabelsatz
Order number: U2-22444- M12 eurofast Stecker, gerade
- RJ45 Stecker
- M12 male connector, straight, 8-pin
- X-coded
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet cable
- Fieldbus type: Ethernet CAT6A, TPE jacket, teal, shielded, 4UTP × 26 AWG
- -40 °C cold bending strength
- Fire classes: UL 1666, UL 1061
- Flexlife and C-Track approved

General data
| EAN | 4047101436280 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 416 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, X-coded |
| Number of pins | 8 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, RJ45, Straight |
| Number of Pins | 8 |
| Connector body | Plastic, TPU, Black |
| Network protocol | Ethernet |
| Voltage | 42 V |
| Current | 0.5 A |
| Cable diameter | Ø 7.37 mm |
| Cable length | 10.0 m |
| Cable jacket | TPE, Teal |
| Number of Conductors | 8 |
| Protection class | IP67 |
| Special features | Shielded |
| Approvals | UL 1863, CSA C22.2 No. 233-09, CE, UKCA, RoHS |

