Product VAS22-S80E-1-RSC5.31T/TXL
Food & Beverage Hygienic, PVC
Connection Cable
Order number: 6933738- M12 female connector, angled, 4-pin
- With 2-color LED (PNP, yellow, green)
- Stainless steel coupling nut/screw
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101364828 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 199 g |
Technical Data
| Application | Washdown (F&B), Signal |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Angled |
| Number of pins | 4 |
| Connector body | Plastic, PP, Transparent |
| Coupling nut/screw | Stainless Steel, V4A |
| Display switch state | LED, Yellow |
| Voltage | 30 V |
| Current | 4 A |
| Cable diameter | Ø 4.5 mm |
| Cable length | 5.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 4 |
| Protection class | IP67, IP69K |
Data Sheets
| German | 173 KB |
| English | 173 KB |
| French | 174 KB |
| Spanish | 173 KB |
| Czech | 173 KB |
| Dutch | 173 KB |
| Romanian | 174 KB |
| Russian | 179 KB |
| Polish | 174 KB |
| Chinese | 230 KB |
| Turkish | 174 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

