Product CABLE RF50877-5723-30M
Bus Cable for CAN (DeviceNet, CANopen)
TPU Cable Jacket
Order number: 6604923- Jacket material: PUR
- Jacket color: gray
- Suitable for drag chain use
- UL approval
- Cable length: 30 m

General data
| EAN | 4047101040708 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 4049 g |
Technical Data
| Application | Data |
| Number of Conductors | 4 |
| Core cross-section | 0.52 mm² |
| Network protocol | DeviceNet, CANopen |
| Cable diameter | Ø 8.38 mm |
| Cable length | 30.0 m |
| Cable jacket | TPU, Gray |
| Shielding | yes |
| Approvals | UL, CSA |

