Product RSC-RKC5701-7.5M
BL20 electronic module
2 Analog Inputs for Voltage
Order number: 6827022- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 analog inputs -10/0 …+10 VDC

General data
| EAN | 4047101137651 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 38 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 975 KB |
| English | 975 KB |
| French | 976 KB |
| Spanish | 976 KB |
| Czech | 976 KB |
| Dutch | 975 KB |
| Romanian | 976 KB |
| Polish | 976 KB |
| Chinese | 1027 KB |
| Turkish | 977 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |

