Product  RSC-RKC5701-20M

LED Signal Light

Tower Light

Order number: 3026760

Alternative order number : 26760

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Colors: Blue flashing (COL 1) / Green flashing (COL 2) / Yellow flashing (COL 3) / Red flashing (COL 4)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488267605
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 250 g

Select Country

Turck worldwide

to top