Product RSC-RKC5701-4M
Inductive Sensor
Order number: 46609- Smooth barrel, Ø 11 mm
- Plastic, PA12‐GF30
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101102567 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 97 g |
Technical Data
| Cable length | 2.0 m |

