Product WSC-WKC5701-4M
Food & Beverage Hygienic, PVC
Extension Cable
Order number: 100013369- M12 female connector, straight, 4-pin
- Stainless steel coupling nut/screw
- M8 male connector, straight, 3-pin
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101515138 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 136 g |
Technical Data
| Application | Washdown (F&B), Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight |
| Number of pins | 3 |
| Connector body | Plastic, PP, Gray |
| Coupling nut/screw | Stainless Steel, V4A |
| Connector B | Male, M8 × 1, Straight |
| Number of Pins | 3 |
| Connector body | Plastic, PP, Gray |
| Coupling nut/retaining screw | Stainless Steel, V4A |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 4.2 mm |
| Cable length | 5.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 3 |
| Protection class | IP65, IP67, IP68, IP69 |
Data Sheets
| German | 1031 KB |
| English | 1031 KB |
| French | 1032 KB |
| Spanish | 1032 KB |
| Czech | 1032 KB |
| Dutch | 1031 KB |
| Romanian | 1032 KB |
| Russian | 1038 KB |
| Polish | 1032 KB |
| Chinese | 1084 KB |
| Turkish | 1033 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

