Product WKM52-6-WSM52
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 46241- Rectangular, height 16 mm
- Active face in front
- Plastic, PA12‐GF30
- Magnetic-inductive sensor
- DC 3‐wire, 10…30 VDC
- NO contact, NPN output
- Cable connection

General data
| EAN | 4047101157802 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 68 g |
Technical Data
| Cable length | 2.0 m |
| Cable jacket | Gray |

