Product RKMV-CCC
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3078762Alternative order number : 78762
- Cable 2 m
- 8-segment LED display
- Response time, adjustable
- Light/dark operation
- Teach programming
- Visible red light
- Operating voltage 10…30 VDC
- Selectable 30 ms switch-off delay

General data
| EAN | 662488787622 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 111 g |

