Product  CABLE 458-30M

Safety Light Curtain

Receiver

Order number: 3808916
    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 280 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 14 mm
    • Operating voltage: 24 VDC
    • No restart interlock
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
    • The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.
#

General data

EAN 662488071707
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 920 g

Select Country

Turck worldwide

to top