Product CABLE 456-30M
excom I/O System
Module Rack for 16 Modules, Zone 2
Order number: 9100681- Module rack for max. 16 I/O modules, 2 gateways and 2 power supply modules
- The terminals for the signal connection level are available as accessories

General data
| EAN | 4047101266238 |
| eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
| Customs tariff number | 85381000000 |
| Country of origin | DE |
| Weight | 2516 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Approvals | ATEX, cFM, cFMus, IECEx, CCC, INMETRO, KOSHA, EAC Ex, UKCA, CE |
Data Sheets
| German | 160 KB |
| English | 160 KB |
| French | 161 KB |
| Spanish | 161 KB |
| Czech | 161 KB |
| Dutch | 160 KB |
| Romanian | 161 KB |
| Russian | 165 KB |
| Polish | 161 KB |
| Chinese | 196 KB |
| Turkish | 161 KB |
Approval
| PTB 00 ATEX 2194 U | 2522 KB |
| IECEx PTB 13.0040 U | 471 KB |
| EC declaration of conformity | 132 KB |
| KOSHA 17-AV4BO-0110U | 690 KB |
| INMETRO — TÜV 13.1661 U | 5038 KB |
| FM21US0117X | 553 KB |
| FM21CA0084X | 548 KB |
| JPEX | 386 KB |
CAD File
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |

