Product CABLE 455-300M
PROFIBUS Cable
PVC Cable Jacket
Order number: 6604288- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- Cable length: 300 m

General data
| EAN | 4047101039603 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 31000 g |
Technical Data
| Application | Data |
| Number of Conductors | 2 |
| Core cross-section | 0.34 mm² |
| Network protocol | PROFIBUS-DP |
| Cable diameter | Ø 8.5 mm |
| Cable length | 300.0 m |
| Cable jacket | PVC, Violet |
| Shielding | Aluminum foil, tinned copper wire |

