Product FW-D9TLEDKU9PG-W-FC-ME-SH-8.5
Field-Wireable Connector
Sub-D Connector
Male Connector, Angled
Order number: 6604220- For use in PROFIBUS-DP applications
- Integrated controller for clock rates up to 12 Mbps
- Integrated LEDs for bus cable functions
- PG diagnostic socket, integrated
- Activatable terminating resistor
- 90° cable outlet
- Shieldable
- Metal housing
- IDC quick connection
- 9-pin
- Cable diameter 6.0…8.0 mm
- UL approval

General data
| EAN | 4047101506853 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | TH |
| Weight | 93 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Device type | Field-wireable connector |
| Approvals | UL, CE |

