Product SFOC-0002-10
Photoelectric Sensor
Color Mark Sensor
With Switching Output
Order number: 3010233Alternative order number : 10233
- Cable, PVC, 2 m, 4-wire
- Protection class IP67
- Threshold adjusted via 15-turn potentiometer
- Light/dark operate adjusted via rotary switch
- Emits green light for detection
- Parallel scan field relative to the housing axis
- Optics rotatable by 90°
- Operating voltage: 10…30 VDC
- PNP/NPN switching output
- Switching behavior adjustable (NO/NC)
- Switch-off delay 20 ms

General data
| eCl@ss-Code (V5.1.4): | 27270906 -/- Color mark sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 522 g |
Technical Data
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |

