Product SFOL-0.25M
excom I/O System
RS485 — Fiber Optic Media Converter for Zone 2
Order number: 100000549- Media converter for Profibus-DP, Modbus RTU and byte-oriented serial data telegrams
- Automatic detection of the transmission rate
- Transmission length up to 2.5 km
- Wire-break monitoring
- Intrinsically safe fiber optic interface
- RS485 interface
- Mounting in zone 2 allowed

General data
| EAN | 4047101439731 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 660 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Connection technology signal | D-Sub |
| Device type | Fiber optic media converter |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, KOSHA, UKCA, CE |
Data Sheets
| German | 552 KB |
| English | 552 KB |
| French | 118 KB |
| Spanish | 118 KB |
| Czech | 117 KB |
| Dutch | 116 KB |
| Romanian | 117 KB |
| Russian | 137 KB |
| Polish | 117 KB |
| Chinese | 144 KB |
| Turkish | 118 KB |
Approval
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |

