Product VB2-FKM-FKM-RSC572-1M
Measuring Light Screen
Emitter
Order number: 3038545Alternative order number : 38545
- Minimum target size 19 mm
- Scan field 905 mm
- Max. sensing range 17 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488385453 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1739 g |
Technical Data
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
| Approvals | CE, cULus recognized |

